IESNA:LM-63-2002
[TEST]P952988
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-935-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31479
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4328.6 4655 5005.5 5357.6 5627.6 5792.8 5893.3 5949.8 6012.1 6084.3
6177.4 6303.6 6473.8 6674.8 6919 7330.1 7951.3 8775.2 9792.6 11064.9
12732.6 14646.9 16685 18538.7 19659.1 19090.2 17951.5 16425.9 14592.9 12408.7
9645.6 6891.6 4510.5 2621.9 1153.6 357.1 0
4328.6 4672.6 5067.1 5458 5746.2 5921.4 6004.3 6024.7 6038.2 6050.1
6069.4 6110.6 6186 6280.7 6436.6 6762.7 7334.3 8162.9 9242.6 10529.9
12071.7 13846.6 15894.4 18108.2 20327.8 20917.5 19666.5 18057 16367.1 14444.6
11752.8 8858.6 6165.4 3753.3 1754 558.9 0
4328.6 4690.4 5128.9 5558.1 5864.8 6049.8 6115.1 6099.6 6064.4 6015.9
5961.4 5917.4 5898.3 5886.7 5954.4 6195.3 6717.2 7550.7 8692.5 9994.7
11410.9 13046.5 15103.7 17677.5 20996.7 22744.8 21381.6 19688.1 18141.4 16480.7
13859.9 10825.7 7820.1 4884.7 2354.5 760.7 0
4328.6 4715.5 5190 5648.3 5970.6 6145.5 6175 6100.8 5985.5 5852.5
5713.3 5588.7 5493.7 5428.9 5477.4 5761.8 6394.8 7365 8610.6 9978.1
11413.7 12965.6 14788.3 17044.8 20211 22656.2 21720.9 19847.3 18212.5 16531.9
14049.1 11096.5 8156.6 5260.6 2674.3 939.1 0
4328.6 4740.6 5251.3 5738.5 6076.4 6240.8 6235.2 6101.8 5906.6 5689
5465.1 5260.1 5089.1 4971.1 5000.5 5328.2 6072.4 7179.3 8528.5 9961.5
11416.6 12884.6 14472.9 16412.3 19425.4 22567.5 22060.1 20006.2 18283.7 16582.9
14238.3 11367.2 8493.2 5636.7 2994 1117.5 0
4328.6 4755.5 5284.6 5792.8 6140.5 6287.3 6236.8 6034.5 5758.1 5470.6
5199.8 4966.1 4782.8 4683.3 4800.5 5315.3 6299.9 7675.6 9323.7 11108.6
12894.9 14650.4 16438.2 18396.7 21303.3 24287.9 24246.3 22284.2 20320.8 18176.6
15478.3 12309.9 9205.1 6126.7 3396.6 1318.9 0
4328.6 4770.5 5317.8 5847.1 6204.3 6333.8 6238.5 5967.2 5609.6 5252.2
4934.6 4672.1 4476.5 4395.4 4600.7 5302.3 6527.5 8171.9 10119 12255.4
14373.2 16416.3 18403.3 20381.1 23181.3 26008.3 26432.7 24561.9 22357.7 19770.4
16718.2 13252.5 9916.7 6616.7 3799.1 1520.2 0
4328.6 4777.9 5337.9 5876.5 6232.8 6349.4 6221.9 5905.6 5501.5 5117
4792.4 4532.3 4346.7 4293.6 4577 5411 6791.6 8652.3 10908.3 13411
15898.5 18303.5 20653.2 22929.5 25909.7 28604.2 28949.9 27089.8 24533.2 21399.7
17865.2 14065.9 10343.9 6794.9 3900.3 1528.8 0
4328.6 4785.4 5358.1 5905.8 6261.2 6365.1 6205.3 5843.8 5393.4 4981.7
4650.5 4392.6 4217 4191.6 4553.2 5519.6 7055.7 9132.7 11697.8 14566.4
17423.8 20190.6 22903.1 25477.6 28638.1 31199.9 31466.8 29617.8 26708.5 23028.8
19012.1 14879.5 10770.9 6973 4001.4 1537.3 0
4328.6 4782.1 5373.4 5919.9 6272 6366.7 6185.7 5800.3 5326.9 4908.3
4581.1 4327 4155.9 4147.6 4549.6 5576.1 7187.3 9414.7 12177 15244.9
18346 21296 24217.8 27107.9 30400.1 32828.5 32853.4 30704.1 27312.2 23089.9
18704.8 14351.3 9921.3 6305.3 3466.6 1290.6 0
4328.6 4785.4 5358.1 5905.8 6261.2 6365.1 6205.3 5843.8 5393.4 4981.7
4650.5 4392.6 4217 4191.6 4553.2 5519.6 7055.7 9132.7 11697.8 14566.4
17423.8 20190.6 22903.1 25477.6 28638.1 31199.9 31466.8 29617.8 26708.5 23028.8
19012.1 14879.5 10770.9 6973 4001.4 1537.3 0
4328.6 4777.9 5337.9 5876.5 6232.8 6349.4 6221.9 5905.6 5501.5 5117
4792.4 4532.3 4346.7 4293.6 4577 5411 6791.6 8652.3 10908.3 13411
15898.5 18303.5 20653.2 22929.5 25909.7 28604.2 28949.9 27089.8 24533.2 21399.7
17865.2 14065.9 10343.9 6794.9 3900.3 1528.8 0
4328.6 4770.5 5317.8 5847.1 6204.3 6333.8 6238.5 5967.2 5609.6 5252.2
4934.6 4672.1 4476.5 4395.4 4600.7 5302.3 6527.5 8171.9 10119 12255.4
14373.2 16416.3 18403.3 20381.1 23181.3 26008.3 26432.7 24561.9 22357.7 19770.4
16718.2 13252.5 9916.7 6616.7 3799.1 1520.2 0
4328.6 4755.5 5284.6 5792.8 6140.5 6287.3 6236.8 6034.5 5758.1 5470.6
5199.8 4966.1 4782.8 4683.3 4800.5 5315.3 6299.9 7675.6 9323.7 11108.6
12894.9 14650.4 16438.2 18396.7 21303.3 24287.9 24246.3 22284.2 20320.8 18176.6
15478.3 12309.9 9205.1 6126.7 3396.6 1318.9 0
4328.6 4740.6 5251.3 5738.5 6076.4 6240.8 6235.2 6101.8 5906.6 5689
5465.1 5260.1 5089.1 4971.1 5000.5 5328.2 6072.4 7179.3 8528.5 9961.5
11416.6 12884.6 14472.9 16412.3 19425.4 22567.5 22060.1 20006.2 18283.7 16582.9
14238.3 11367.2 8493.2 5636.7 2994 1117.5 0
4328.6 4715.5 5190 5648.3 5970.6 6145.5 6175 6100.8 5985.5 5852.5
5713.3 5588.7 5493.7 5428.9 5477.4 5761.8 6394.8 7365 8610.6 9978.1
11413.7 12965.6 14788.3 17044.8 20211 22656.2 21720.9 19847.3 18212.5 16531.9
14049.1 11096.5 8156.6 5260.6 2674.3 939.1 0
4328.6 4690.4 5128.9 5558.1 5864.8 6049.8 6115.1 6099.6 6064.4 6015.9
5961.4 5917.4 5898.3 5886.7 5954.4 6195.3 6717.2 7550.7 8692.5 9994.7
11410.9 13046.5 15103.7 17677.5 20996.7 22744.8 21381.6 19688.1 18141.4 16480.7
13859.9 10825.7 7820.1 4884.7 2354.5 760.7 0
4328.6 4672.6 5067.1 5458 5746.2 5921.4 6004.3 6024.7 6038.2 6050.1
6069.4 6110.6 6186 6280.7 6436.6 6762.7 7334.3 8162.9 9242.6 10529.9
12071.7 13846.6 15894.4 18108.2 20327.8 20917.5 19666.5 18057 16367.1 14444.6
11752.8 8858.6 6165.4 3753.3 1754 558.9 0
4328.6 4655 5005.5 5357.6 5627.6 5792.8 5893.3 5949.8 6012.1 6084.3
6177.4 6303.6 6473.8 6674.8 6919 7330.1 7951.3 8775.2 9792.6 11064.9
12732.6 14646.9 16685 18538.7 19659.1 19090.2 17951.5 16425.9 14592.9 12408.7
9645.6 6891.6 4510.5 2621.9 1153.6 357.1 0
4328.6 4619.3 4926.6 5227.4 5462.9 5611.9 5704.8 5758.6 5813.4 5881.4
5978.4 6113.9 6290.5 6493.3 6745.3 7108.5 7628.4 8309.1 9163.9 10180.1
11398.6 12678.6 13813.4 14617.7 14818.7 13972.4 12775 11350 9795.1 8109.5
6177.2 4323.5 2785.5 1612.2 725.2 237.5 0
4328.6 4583.6 4847.7 5097.4 5298.3 5431.2 5516.3 5567.4 5614.6 5678.2
5779.5 5924 6107.3 6311.9 6571.4 6886.9 7305.5 7843 8535.2 9295.1
10064.5 10710.3 10942 10696.7 9978.1 8854.6 7598.4 6274 4997.2 3810.4
2708.8 1755.4 1060.6 602.6 297 117.9 0
4328.6 4545.6 4769 4977.1 5139.4 5251.2 5320.9 5354.3 5380.4 5415.6
5479.4 5579.1 5708.1 5842.8 5996.3 6168.2 6386.5 6672 7047.7 7448
7819.4 8060.6 8007.5 7633.4 6937.3 5996 5035.6 4094.8 3224.1 2464.8
1788.9 1212.2 781 480.4 256.8 106.5 0
4328.6 4507.7 4690.4 4856.8 4980.6 5071.1 5125.6 5141.2 5146.2 5152.8
5179.1 5233.9 5309 5373.8 5421.3 5449.5 5467.3 5501 5560.3 5601
5574.4 5410.8 5072.8 4570.3 3896.4 3137.3 2472.9 1915.5 1450.9 1119.2
869 669.1 501.6 358.4 216.8 95 0
4328.6 4469.5 4611.2 4739.7 4838.4 4903.3 4932.4 4917 4874.4 4822.3
4770.8 4736.4 4720.3 4700.4 4662.8 4598.6 4510 4418.7 4333.8 4263.7
4187.3 4058.2 3844.3 3542.6 3151 2682.2 2260.5 1855.2 1468.2 1171.2
916.2 701.1 514.9 360.8 215.6 93.8 0
4328.6 4431.3 4532.1 4622.6 4696.1 4735.6 4739.2 4692.7 4602.7 4491.7
4362.7 4238.9 4131.3 4026.7 3904.7 3747.6 3552.9 3336.7 3107.4 2926.4
2800.2 2705.8 2615.8 2514.8 2405.5 2227.1 2048 1794.7 1485.3 1223.3
963.4 733.3 528.2 363.4 214.3 92.7 0
4328.6 4394.7 4458.2 4519.5 4574.1 4597.6 4579.4 4500.5 4364.5 4204.9
4026.7 3863.7 3727.5 3610.1 3494.6 3358.8 3196.6 3017.8 2827.7 2677.4
2577.6 2511.8 2464.1 2407.7 2321.3 2171.1 2021.6 1809.5 1553.7 1320.3
1072 838.8 617.6 429.2 262.4 112.3 0
4328.6 4358.2 4384.3 4416.3 4451.9 4459.5 4419.7 4308.4 4126.3 3918
3690.8 3488.5 3323.7 3193.3 3084.5 2969.9 2840.4 2698.8 2548 2428.4
2355 2318 2312.5 2300.5 2237.1 2115.3 1995.2 1824.1 1622 1417.2
1180.7 944.3 706.8 495 310.6 132.1 0
4328.6 4322.8 4314.5 4321.2 4334.4 4336.1 4283 4147.6 3939.1 3704.9
3472.4 3289.7 3156.8 3058.8 2972.4 2871.9 2751.5 2616.9 2465 2321.3
2214.1 2156 2161.8 2167.6 2149.4 2104.5 1996.6 1820.5 1622 1433.5
1255.7 1068 854.6 621.2 404.5 171.1 0
4328.6 4283.5 4245.6 4232 4238.6 4246.9 4211.5 4103.6 3927.5 3727.7
3533.8 3364.4 3215.4 3084.9 2961.6 2832.4 2690.9 2540.5 2391 2257.7
2140.2 2052.7 2006.2 1978.3 1952 1921.5 1857 1742.1 1596.2 1433.8
1249.4 1064.7 854.1 628.2 413.6 182.7 0
4328.6 4251.6 4185.5 4151.9 4154.2 4177.8 4178.5 4115.7 3984 3811.2
3630.2 3457.4 3289.2 3128.5 2973.6 2819.1 2660.8 2500.7 2352.2 2225.1
2111.3 2024.1 1961 1912.5 1866.8 1814.8 1743.7 1647.7 1529.1 1387.8
1214 1036.3 830.3 616.6 401.1 177.7 0
4328.6 4219.8 4125.2 4072 4069.8 4109 4145.6 4127.6 4040.4 3894.8
3726.5 3550.4 3363.2 3172.2 2985.7 2805.8 2630.7 2460.8 2313.5 2192.6
2082.6 1995.7 1916 1846.7 1781.5 1708.4 1630.3 1553.4 1462 1341.8
1178.5 1007.9 806.4 604.9 388.7 172.7 0
4328.6 4191.1 4074.7 4005.6 4003.4 4064.9 4151.6 4200.1 4166.2 4038.3
3855.6 3656.6 3451.3 3242.5 3039.3 2844.3 2658.5 2483.4 2332.4 2210.5
2110.5 2037.7 1975.6 1910.8 1837.8 1744.1 1644.1 1549.1 1447.1 1319.9
1157.6 986.6 788.7 592.3 374.6 170.1 0
4328.6 4162.5 4024.3 3939.1 3937 4021 4157.5 4272.5 4292.1 4182.1
3984.8 3762.6 3539.3 3312.9 3092.8 2882.7 2686.2 2506.2 2351.7 2228.3
2138.6 2079.6 2035.1 1975 1893.9 1779.8 1657.7 1544.8 1432.1 1298.1
1136.5 965.4 770.7 579.7 360.4 167.4 0
4328.6 4137.4 3979.8 3883.1 3876.7 3973.5 4145.3 4311 4372.7 4286.9
4088 3845.3 3607.9 3378.7 3157.9 2947.7 2749 2565.6 2408.2 2283.6
2190.7 2127.4 2086.6 2035.4 1963.3 1860.7 1744.4 1624.8 1502.6 1353.6
1177.7 998.9 798.6 577.4 348.5 166.9 0
4328.6 4112.4 3935.3 3827 3816.2 3926.3 4133 4349.4 4453.2 4391.8
4191.1 3928 3676.7 3444.6 3223.2 3012.8 2811.8 2625.3 2464.6 2338.7
2242.7 2175.1 2138.1 2095.9 2032.8 1941.7 1831.3 1705 1573 1408.9
1218.9 1032.3 826.4 575 336.4 166.4 0
4328.6 4087.1 3894.9 3777.5 3760.6 3868.7 4083 4309 4434.6 4403
4229.6 3970.8 3711.6 3483.3 3269.7 3070.2 2877.9 2696.7 2538.7 2411.8
2308.2 2236.1 2191.6 2148.7 2086.4 1999 1886.1 1757 1617.8 1449.4
1255.6 1063.9 852.9 565.7 310.6 146.8 0
4328.6 4062 3854.4 3728.2 3704.9 3811.2 4033 4268.8 4415.8 4414.2
4268 4013.9 3746.4 3522.2 3316.2 3127.7 2944.2 2768.1 2612.8 2484.9
2373.6 2297.2 2244.9 2201.7 2140.2 2056.4 1940.9 1808.9 1662.7 1489.9
1292.3 1095.4 879.5 556.4 284.9 127.1 0
4328.6 4042.6 3823.3 3691.1 3660.7 3754.7 3952.6 4162.4 4294.1 4297.9
4172.7 3945.9 3694.8 3474.7 3282.4 3112.1 2948 2787.2 2640.2 2516.5
2414.1 2345.2 2295.7 2253 2191.7 2103.5 1982.4 1844.7 1695.1 1521.7
1321.2 1125.8 902.6 605.6 330.9 146.3 0
4328.6 4023 3792.1 3654.3 3616.4 3698.3 3872.2 4055.9 4172.5 4181.6
4077.5 3878.2 3643 3427 3248.6 3096.5 2951.6 2806.3 2667.6 2548
2454.7 2393.2 2346.7 2304.2 2243.2 2150.7 2024 1880.6 1727.5 1553.4
1350.1 1156.1 925.5 654.8 377.1 165.8 0
4328.6 4007.2 3770.4 3628.3 3587.5 3660.9 3815.4 3972.2 4069.8 4076
3983.5 3805.2 3590.8 3385.3 3210.1 3061.1 2921.6 2780.9 2644.7 2532.1
2453.7 2401.8 2358.7 2316.3 2256.5 2163.5 2037.1 1893.4 1739.8 1568
1365.4 1170.4 944.5 687 416.9 181.9 0
4328.6 3991.4 3748.6 3602.4 3558.2 3623.5 3758.6 3888.5 3967.4 3970.2
3889.8 3732.3 3538.3 3343.6 3171.7 3025.6 2891.5 2755.6 2621.9 2516.1
2453 2410.5 2370.6 2328.4 2269.8 2176.3 2050 1906 1752.1 1582.6
1380.6 1184.6 963.4 719.2 456.8 198 0
4328.6 3979.2 3733.2 3584.7 3541.5 3604.8 3732.5 3849.9 3918 3918.2
3844.6 3702.1 3522.9 3333.5 3156.3 2997.5 2850.7 2705 2564 2464.6
2411.8 2376.9 2341.4 2298.9 2240.9 2150.2 2025 1882.9 1733.3 1567
1373 1174 958.7 717.2 453.5 194 0
4328.6 3966.9 3717.7 3567.1 3524.7 3586.2 3706.6 3811.2 3868.5 3866
3799.6 3671.7 3507.3 3323.4 3141 2969.6 2810.1 2654.3 2506.2 2413.1
2370.6 2343.4 2312.1 2269.3 2212.2 2124.1 1999.9 1860 1714.5 1551.4
1365.4 1163.1 954.3 715.1 450.1 189.7 0
4328.6 3955.6 3705.9 3556.4 3515.7 3578.5 3696.6 3798.6 3852.7 3848.6
3783.2 3664.2 3507.3 3324.7 3137.7 2954.8 2782.6 2614.3 2459.1 2369.6
2330.4 2307.3 2280.6 2238.1 2179.9 2090.2 1967 1829.5 1685.3 1523.5
1341.9 1139.5 922.5 688.3 429.2 179.1 0
4328.6 3944.1 3694.1 3546 3506.8 3570.9 3686.6 3785.8 3837 3831.2
3766.9 3656.7 3507.3 3326.2 3134.4 2940 2755.3 2574.3 2412.1 2326.3
2290.2 2271.5 2249 2206.7 2147.7 2056.4 1934.3 1798.9 1656 1495.8
1318.5 1115.9 890.6 661.4 408.3 168.1 0
4328.6 3930 3682.5 3538 3503.1 3569.5 3685.8 3783.8 3832 3823.7
3757.2 3654.3 3509.7 3328.7 3132.7 2931.7 2739 2548 2381.9 2297.2
2262.3 2245.7 2225.8 2182.6 2122.8 2026.5 1908.5 1775.6 1629.5 1470
1293.9 1096.3 853.8 637.8 387 157.8 0
4328.6 3944.1 3694.1 3546 3506.8 3570.9 3686.6 3785.8 3837 3831.2
3766.9 3656.7 3507.3 3326.2 3134.4 2940 2755.3 2574.3 2412.1 2326.3
2290.2 2271.5 2249 2206.7 2147.7 2056.4 1934.3 1798.9 1656 1495.8
1318.5 1115.9 890.6 661.4 408.3 168.1 0
4328.6 3955.6 3705.9 3556.4 3515.7 3578.5 3696.6 3798.6 3852.7 3848.6
3783.2 3664.2 3507.3 3324.7 3137.7 2954.8 2782.6 2614.3 2459.1 2369.6
2330.4 2307.3 2280.6 2238.1 2179.9 2090.2 1967 1829.5 1685.3 1523.5
1341.9 1139.5 922.5 688.3 429.2 179.1 0
4328.6 3966.9 3717.7 3567.1 3524.7 3586.2 3706.6 3811.2 3868.5 3866
3799.6 3671.7 3507.3 3323.4 3141 2969.6 2810.1 2654.3 2506.2 2413.1
2370.6 2343.4 2312.1 2269.3 2212.2 2124.1 1999.9 1860 1714.5 1551.4
1365.4 1163.1 954.3 715.1 450.1 189.7 0
4328.6 3979.2 3733.2 3584.7 3541.5 3604.8 3732.5 3849.9 3918 3918.2
3844.6 3702.1 3522.9 3333.5 3156.3 2997.5 2850.7 2705 2564 2464.6
2411.8 2376.9 2341.4 2298.9 2240.9 2150.2 2025 1882.9 1733.3 1567
1373 1174 958.7 717.2 453.5 194 0
4328.6 3991.4 3748.6 3602.4 3558.2 3623.5 3758.6 3888.5 3967.4 3970.2
3889.8 3732.3 3538.3 3343.6 3171.7 3025.6 2891.5 2755.6 2621.9 2516.1
2453 2410.5 2370.6 2328.4 2269.8 2176.3 2050 1906 1752.1 1582.6
1380.6 1184.6 963.4 719.2 456.8 198 0
4328.6 4007.2 3770.4 3628.3 3587.5 3660.9 3815.4 3972.2 4069.8 4076
3983.5 3805.2 3590.8 3385.3 3210.1 3061.1 2921.6 2780.9 2644.7 2532.1
2453.7 2401.8 2358.7 2316.3 2256.5 2163.5 2037.1 1893.4 1739.8 1568
1365.4 1170.4 944.5 687 416.9 181.9 0
4328.6 4023 3792.1 3654.3 3616.4 3698.3 3872.2 4055.9 4172.5 4181.6
4077.5 3878.2 3643 3427 3248.6 3096.5 2951.6 2806.3 2667.6 2548
2454.7 2393.2 2346.7 2304.2 2243.2 2150.7 2024 1880.6 1727.5 1553.4
1350.1 1156.1 925.5 654.8 377.1 165.8 0
4328.6 4042.6 3823.3 3691.1 3660.7 3754.7 3952.6 4162.4 4294.1 4297.9
4172.7 3945.9 3694.8 3474.7 3282.4 3112.1 2948 2787.2 2640.2 2516.5
2414.1 2345.2 2295.7 2253 2191.7 2103.5 1982.4 1844.7 1695.1 1521.7
1321.2 1125.8 902.6 605.6 330.9 146.3 0
4328.6 4062 3854.4 3728.2 3704.9 3811.2 4033 4268.8 4415.8 4414.2
4268 4013.9 3746.4 3522.2 3316.2 3127.7 2944.2 2768.1 2612.8 2484.9
2373.6 2297.2 2244.9 2201.7 2140.2 2056.4 1940.9 1808.9 1662.7 1489.9
1292.3 1095.4 879.5 556.4 284.9 127.1 0
4328.6 4087.1 3894.9 3777.5 3760.6 3868.7 4083 4309 4434.6 4403
4229.6 3970.8 3711.6 3483.3 3269.7 3070.2 2877.9 2696.7 2538.7 2411.8
2308.2 2236.1 2191.6 2148.7 2086.4 1999 1886.1 1757 1617.8 1449.4
1255.6 1063.9 852.9 565.7 310.6 146.8 0
4328.6 4112.4 3935.3 3827 3816.2 3926.3 4133 4349.4 4453.2 4391.8
4191.1 3928 3676.7 3444.6 3223.2 3012.8 2811.8 2625.3 2464.6 2338.7
2242.7 2175.1 2138.1 2095.9 2032.8 1941.7 1831.3 1705 1573 1408.9
1218.9 1032.3 826.4 575 336.4 166.4 0
4328.6 4137.4 3979.8 3883.1 3876.7 3973.5 4145.3 4311 4372.7 4286.9
4088 3845.3 3607.9 3378.7 3157.9 2947.7 2749 2565.6 2408.2 2283.6
2190.7 2127.4 2086.6 2035.4 1963.3 1860.7 1744.4 1624.8 1502.6 1353.6
1177.7 998.9 798.6 577.4 348.5 166.9 0
4328.6 4162.5 4024.3 3939.1 3937 4021 4157.5 4272.5 4292.1 4182.1
3984.8 3762.6 3539.3 3312.9 3092.8 2882.7 2686.2 2506.2 2351.7 2228.3
2138.6 2079.6 2035.1 1975 1893.9 1779.8 1657.7 1544.8 1432.1 1298.1
1136.5 965.4 770.7 579.7 360.4 167.4 0
4328.6 4191.1 4074.7 4005.6 4003.4 4064.9 4151.6 4200.1 4166.2 4038.3
3855.6 3656.6 3451.3 3242.5 3039.3 2844.3 2658.5 2483.4 2332.4 2210.5
2110.5 2037.7 1975.6 1910.8 1837.8 1744.1 1644.1 1549.1 1447.1 1319.9
1157.6 986.6 788.7 592.3 374.6 170.1 0
4328.6 4219.8 4125.2 4072 4069.8 4109 4145.6 4127.6 4040.4 3894.8
3726.5 3550.4 3363.2 3172.2 2985.7 2805.8 2630.7 2460.8 2313.5 2192.6
2082.6 1995.7 1916 1846.7 1781.5 1708.4 1630.3 1553.4 1462 1341.8
1178.5 1007.9 806.4 604.9 388.7 172.7 0
4328.6 4251.6 4185.5 4151.9 4154.2 4177.8 4178.5 4115.7 3984 3811.2
3630.2 3457.4 3289.2 3128.5 2973.6 2819.1 2660.8 2500.7 2352.2 2225.1
2111.3 2024.1 1961 1912.5 1866.8 1814.8 1743.7 1647.7 1529.1 1387.8
1214 1036.3 830.3 616.6 401.1 177.7 0
4328.6 4283.5 4245.6 4232 4238.6 4246.9 4211.5 4103.6 3927.5 3727.7
3533.8 3364.4 3215.4 3084.9 2961.6 2832.4 2690.9 2540.5 2391 2257.7
2140.2 2052.7 2006.2 1978.3 1952 1921.5 1857 1742.1 1596.2 1433.8
1249.4 1064.7 854.1 628.2 413.6 182.7 0
4328.6 4322.8 4314.5 4321.2 4334.4 4336.1 4283 4147.6 3939.1 3704.9
3472.4 3289.7 3156.8 3058.8 2972.4 2871.9 2751.5 2616.9 2465 2321.3
2214.1 2156 2161.8 2167.6 2149.4 2104.5 1996.6 1820.5 1622 1433.5
1255.7 1068 854.6 621.2 404.5 171.1 0
4328.6 4358.2 4384.3 4416.3 4451.9 4459.5 4419.7 4308.4 4126.3 3918
3690.8 3488.5 3323.7 3193.3 3084.5 2969.9 2840.4 2698.8 2548 2428.4
2355 2318 2312.5 2300.5 2237.1 2115.3 1995.2 1824.1 1622 1417.2
1180.7 944.3 706.8 495 310.6 132.1 0
4328.6 4394.7 4458.2 4519.5 4574.1 4597.6 4579.4 4500.5 4364.5 4204.9
4026.7 3863.7 3727.5 3610.1 3494.6 3358.8 3196.6 3017.8 2827.7 2677.4
2577.6 2511.8 2464.1 2407.7 2321.3 2171.1 2021.6 1809.5 1553.7 1320.3
1072 838.8 617.6 429.2 262.4 112.3 0
4328.6 4431.3 4532.1 4622.6 4696.1 4735.6 4739.2 4692.7 4602.7 4491.7
4362.7 4238.9 4131.3 4026.7 3904.7 3747.6 3552.9 3336.7 3107.4 2926.4
2800.2 2705.8 2615.8 2514.8 2405.5 2227.1 2048 1794.7 1485.3 1223.3
963.4 733.3 528.2 363.4 214.3 92.7 0
4328.6 4469.5 4611.2 4739.7 4838.4 4903.3 4932.4 4917 4874.4 4822.3
4770.8 4736.4 4720.3 4700.4 4662.8 4598.6 4510 4418.7 4333.8 4263.7
4187.3 4058.2 3844.3 3542.6 3151 2682.2 2260.5 1855.2 1468.2 1171.2
916.2 701.1 514.9 360.8 215.6 93.8 0
4328.6 4507.7 4690.4 4856.8 4980.6 5071.1 5125.6 5141.2 5146.2 5152.8
5179.1 5233.9 5309 5373.8 5421.3 5449.5 5467.3 5501 5560.3 5601
5574.4 5410.8 5072.8 4570.3 3896.4 3137.3 2472.9 1915.5 1450.9 1119.2
869 669.1 501.6 358.4 216.8 95 0
4328.6 4545.6 4769 4977.1 5139.4 5251.2 5320.9 5354.3 5380.4 5415.6
5479.4 5579.1 5708.1 5842.8 5996.3 6168.2 6386.5 6672 7047.7 7448
7819.4 8060.6 8007.5 7633.4 6937.3 5996 5035.6 4094.8 3224.1 2464.8
1788.9 1212.2 781 480.4 256.8 106.5 0
4328.6 4583.6 4847.7 5097.4 5298.3 5431.2 5516.3 5567.4 5614.6 5678.2
5779.5 5924 6107.3 6311.9 6571.4 6886.9 7305.5 7843 8535.2 9295.1
10064.5 10710.3 10942 10696.7 9978.1 8854.6 7598.4 6274 4997.2 3810.4
2708.8 1755.4 1060.6 602.6 297 117.9 0
4328.6 4619.3 4926.6 5227.4 5462.9 5611.9 5704.8 5758.6 5813.4 5881.4
5978.4 6113.9 6290.5 6493.3 6745.3 7108.5 7628.4 8309.1 9163.9 10180.1
11398.6 12678.6 13813.4 14617.7 14818.7 13972.4 12775 11350 9795.1 8109.5
6177.2 4323.5 2785.5 1612.2 725.2 237.5 0
4328.6 4655 5005.5 5357.6 5627.6 5792.8 5893.3 5949.8 6012.1 6084.3
6177.4 6303.6 6473.8 6674.8 6919 7330.1 7951.3 8775.2 9792.6 11064.9
12732.6 14646.9 16685 18538.7 19659.1 19090.2 17951.5 16425.9 14592.9 12408.7
9645.6 6891.6 4510.5 2621.9 1153.6 357.1 0
